• ZoomEnlarge

Overhead Table Shelf, compatible with OTS 10 foot table length, no electrical sockets

  • Model:
  • OTSE-10
  • Availability:
  • 4 Weeks
  • drawing

    Accessories (overhead shelf, side mounting shelf, etc.) shown in the drawing are optional and purchased separately.

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

The OTSE-10 Overhead Table Shelf is compatible with the 10 foot table length OTS systems.

Model OTSE-10
Length 10 ft.
Max Centered Load 90 kg
Load Capacity 300 lb ( 135 kg )

''
''