Model: ND60-A » View Series Overview

NewDamp Elastomeric Mount, 13-17 lb, BB Microlock Compatible

  • $184.00

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The ND60-A NewDamp Elastomeric Isolator supports 13-17 lb loads and is based on on conical elastic elements designed for low load applications. The ND60-A has a 1.3 inch height and a 2.4 x 2.4 inch base. By using custom profiled upper supports, these isolators can be easily tuned to particular load/frequency requirements. Breadboard microlock compatible.