The ND01-A NewDamp Elastomeric Isolator supports 70 to 250 lb loads and provides excellent CNF (constant natural frequency) characteristics. The ND01-A has a 1.36 inch height and a 2.5 x 1.5 inch base. The vertical natural frequency is virtually constant at approximately 22 Hz for loads above 70 lbs per isolator. This compact size isolator ensures excellent horizontal isolation with natural frequencies of 5 to 7 Hz and minimum resonance amplification. Breadboard Microlock compatible.
| Model | ND01-A |
|---|---|
| Height, Isolator | 1.36 in. (35 mm ) |
| Load Capacity | 70-250 lb (30-115 kg) |
| Number of Isolators | 1 |
| Interface Compatability | Breadboard, Microlock |
| Base Dimension | 2.5 x 1.5 in. (63,5 x 38,1 mm cm) |