The MFM-100 Compact Stainless Steel Flexure Mirror Mount is designed for set and forget OEM applications. Welded construction, stiff flexure pivots, and precision adjustment screws provide excellent mechanical stability. 80-pitch adjustment screws yield arc sec-level sensitivity over a ±2.5° range. Adjustment is easy using an Allen wrench or our optional BD-05 ball driver. No bulky knobs risk accidental misalignment in the field. 1 inch (25.4 mm) diameter mirrors can mount in either face, so adjustments can be made from the front or the back of the mount. A mirror can be secured with the built in nylon-tipped set screw or, using the adhesive wells, permanently bonded to the mount.
| Model | MFM-100 |
|---|---|
| Optic Diameter | 1.0 in. (25.4 mm) |
| Mechanism | Flexure |
| Drive Type | Allen-Key |
| Adjustments | θx, θy |
| Special Features | Shock Resistant |
| Angular Range Categories | Less than ±4 ° |
| Sensitivity Categories | Actuator not Included |
| Angular Range | ±2.5 ° |
| Adjustment Screw Thread | 80 TPI |
| Mounting Type | 4-40 |
| Material | Stainless Steel |