The M-SDS65-BK Metric 90° Angle Bracket is used to build multi-axis stage assemblies. It is constructed of stainless steel for high rigidity. It's profile is narrow; no wider than the M-SDS65 stage is attaches to. For additional flexibility, this angle brackets can also be used as an orthogonal platform for component mounting. M-SDS Series Angle Brackets have M2 threads and are compatible with M-SDS Series linear stages, M-DS Series linear dovetail stages, M-RS Series rotation stages, and M-GON Series goniometers.
| Model | M-SDS65-BK |
|---|---|
| Type | Angle Bracket |
| Use | For 65x65 mm Stages |
| Base Material | Stainless Steel |
| Dimensions | 3.39 x 2.56 x 1.57 (86 x 65 x 40) |
| Dimensions | 86 x 65 x 40 |