SDS40-BK

Model: M-SDS40-BK » View Series Overview

90° Angle Bracket, M-SDS40, M3 Thread, Metric

  • $109.99
  • SDS40BK-S

    M-SDS40-BK: THD B= M3, C= 16 mm, D= 32 mm

Technical References



The M-SDS40-BK Metric 90° Angle Bracket is used to build multi-axis stage assemblies. It is constructed of stainless steel for high rigidity. It's profile is narrow; no wider than the M-SDS40 stage is attaches to. For additional flexibility, this angle brackets can also be used as an orthogonal platform for component mounting. M-SDS Series Angle Brackets have M2 threads and are compatible with M-SDS Series linear stages, M-DS Series linear dovetail stages, M-RS Series rotation stages, and M-GON Series goniometers.

Model M-SDS40-BK
Type Angle Bracket
Use For 40x40 mm Stages
Base Material Stainless Steel
Dimensions 2.13 x 1.57 x 0.95
Dimensions 54 x 40 x 24