The M-ND01-A NewDamp Elastomeric Isolator supports 30 to 115 kg loads and provides excellent CNF (constant natural frequency) characteristics. The M-ND01-A has a 35 mm height and a 64 x 38 mm base. The vertical natural frequency is virtually constant at approximately 22 Hz for loads above 70 lbs per isolator. This compact size isolator ensures excellent horizontal isolation with natural frequencies of 5 to 7 Hz and minimum resonance amplification. Metric breadboard microlock compatible
| Model | M-ND01-A |
|---|---|
| Height, Isolator | 1.36 in. (3.5 cm) |
| Load Capacity | 70-250 lb (30-115 kg) |
| Number of Isolators | 1 |
| Interface Compatability | Breadboard, Microlock |
| Base Dimension | 2.5 x 1.5 in. (6.4 x 3.8 cm) |