The M-MVN80 Precision Ball Bearing Vertical Linear Stage provides precise 12.7 mm manual height control with micron-scale sensitivity. It's high load capacity makes it especially suited to vertical positioning of heavy payloads. The stage utilizes an inclined plane design consisting of two precision-machined, opposing wedge blocks. Horizontal translation of the lower wedge is transformed into vertical motion of the upper wedge by means of inclined ball races. For linear, backlash-free travel, ball races are fabricated from precision-ground tool steel and are pre-loaded by a spring. A rotation of one division on the micrometer scale corresponds to a vertical displacement of 5 µm. Actual manual positioning sensitivity is about 1 µm using a standard micrometer. This stage has a large mounting platform that incorporates an array of tapped metric mounting holes for the convenient attachment of components.
| Model | M-MVN80 |
|---|---|
| Type | Vertical Stage |
| Load Capacity | 25 lb (111 N) |
| Travel, Z | 0.50 in. (12.7 mm) |
| Minimum Height | 2.91 in. (73.9 mm) |
| Platform Size | 3.15 x 3.15 in. (80 x 80 mm) |
| Thread Type | M4 and M6 |
| Drive Location | Center drive |
| Bearings | Ball Bearings |
| Material | Steel |
| Base Material | Alloy Steel |
| Axes of Travel | Z |
| Weight | 7.1 lb (3.2 kg) |