The M-ID-1.5 Iris Diaphragm uses 18 leaves for a 2.4 to 41.3 mm aperture range. Designed for smooth adjustment and the best possible aperture shape, each iris consists of an array of curved, spring-steel leaves whose orientation is determined by the relative position of two rings. A pin handle on the inner ring lets you adjust the aperture without risk of obstructing the beam path. M-ID-1.5 Irises mount directly on Posts and Pedestals and have Metric M4 thread. Iris Diaphragms provide continuously variable apertures for applications including setting the numerical aperture of a lens, controlling or measuring the intensity of a diffuse beam, or approximating beam diameters. They may also be used as baffles to reduce spurious reflections and scattered light.
| Model | M-ID-1.5 |
|---|---|
| Type | Iris Diaphragms |
| Minimum Aperture | 2.4 mm |
| Maximum Aperture | 41.3 mm |
| Optical Axis Height | 37.5 mm |
| Thread Type | M4 |