12-142-S

Model: M-930-44 » View Series Overview

Variable Attenuator-Beamsplitter With Exit, λ/2 Wave Plate, 441.6 nm, M6

  • $2399.99

Additional Photos

  • 930-ART-25per-S

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The M-930-44 is a Variable Attenuator/Beamsplitter with an installed λ/2 Wave Plate and optimized for 441.6nm. This product has an exit aperture and metric mounting screws. Our variable attenuator/beamsplitter splits an incident polarized beam into two beams whose intensity ratio may be continuously varied without alteration of other beam parameters. This high-performance unit can be used as a beamsplitter in holography and precision interferometry applications and as an efficient attenuator for general laboratory applications. Attenuation up to 27 dB is provided with sub-arc min beam deviation variation throughout the attenuation range. In contrast to lossy metallic beamsplitters, the 930 has all-dielectric coatings with negligible absorption loss. The phase relationship between the two transmitted beams remains constant as required for a stationary interference pattern.

Model M-930-44
Shape AL Housing
Type Variable Attenuator-Beamsplitter
Dimensions 95.3 x 76.2 x 101.6 mm
Surface Quality 20-10 scratch-dig
Surface Accuracy ≤λ/4 at 632.8 nm over the clear aperture
Wavelength 441.6 nm
Transmitted Beam Deviation <15 arc sec
Laser Type HeCd
Damage Threshold 2000 W/cm2 CW, 1 J/cm2 with a 10 nsec pulse, typical