LPMS-8-110

Model: LPMS-8-110 » View Series Overview

Power Supply for < 500 nm Laser Diode Module, 8V DC/110 VAC

  • $292.90

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

User Manuals



The LPMS-8-110 Laser Diode Module Power Supply must be used for LPM/LQx Series diode modules to meet CDRH requirements. It provides an interlock input, key enable switch, delayed start-up, and laser active indicator. This 110 VAC input, 8 VDC output supply is used for laser wavelengths below 600 nm.