LDKIT-80A-110W

Model: LDKIT-80A-110W » View Series Overview

Laser Diode Control Kit, 80 A, 110 W

  • $11059.50

Data Sheets

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

User Manuals



Introducing Newport's completely overhauled laser diode control kits. These kits include a laser diode driver, a temperature controller, a mount, and cables to quickly setup and run various types of laser diodes requiring up to 80 A of driving current and up to 110 watts of heat dissipation. The kit includes the following components:

• Model 5700-80-7, 80 A/7.5 V High power laser diode driver
• Model 3700, 14 A/24 V High power temperature controller
• 764H-110, 110 W High power laser diode mount, including cable connecting to Model 3700
• 5700-06, laser diode driver cable (note the special wires connecting between the 5700-06 and the laser diode must be supplied by the user)
• Thermal paste and FK-STRAP grounding wriststrap

For specifications, refer to individual product web pages. Please refer to our Laser Diode Instrument Selection Guide to review the complete Newport offering.

Model LDKIT-80A-110W
Instrument Type Laser Diode Control Kit