Introducing Newport's completely overhauled laser diode control kits. These kits include necessary equipment to quickly setup and run various high power laser diode packages requiring up to 30 A of driving current and up to 61 watts of heat dissipation. Save as much as 2.5 % from the individual component list price! The kit includes the following components:
Model 5700-30-5, 30 A/5 V High power laser diode driver
Model 3700, 14 A/24 V High power temperature controller
764H-061, 61 W High power laser diode mount, including cable connecting to Model 3700
5700-06, laser diode driver cable (note the special wires connecting between the 5700-06 and the laser diode must be supplied by the user)
Thermal paste and FK-STRAP grounding wriststrap
For specifications, refer to individual product web pages. Please refer to our Laser Diode Instrument Selection Guide to review the complete Newport offering.
| Model | LDKIT-30A-61W |
|---|---|
| Instrument Type | Laser Diode Control Kit |