Introducing Newport's completely overhauled laser diode control kits. These kits include necessary equipment to quickly setup and run various laser diodes in the TO can type package, requiring up to 1.5 A of driving current and up to 3 watts of heat dissipation. Save as much as 17 % from the individual component list price! For a little more than the standard price of the 6100 you will receive a mount, cables and grounding wriststrap. The kit includes the following components:
• Model 6100, 1.5 A/32 W Combo laser diode and temperature controller
• Model 710 TO can type package laser mount
• 500-04 laser diode driver cable
• 300-04 temperature controller cable
• Post, post holder, and fork to mount 710 on a breadboard
• FK-STRAP grounding wriststrap
Note that the collimating lens assembly is not included. For specifications, refer to individual product web pages.
Please refer to our Laser Diode Instrument Selection Guide to review the complete Newport offering.
| Model | LDKIT-1.5A-TO |
|---|---|
| Instrument Type | Laser Diode Control Kit |