The LDC-3926 16-Channel Laser Diode Controller offers 16 channels of high power laser diode current source and temperature control in a space saving rack mountable instrument. ILX Lightwave designed the LDC-3926 to meet the increasing pump laser control demands of high power optical amplifiers. With up to 6 A available per channel, the LDC-3926 offers the only 16-channel modular instrument for development and production testing of high power optical amplifiers and pump lasers. Two high current output modules were specifi cally developed for the LDC-3926. A 42W, 6A laser current control module offers 4-wire forward voltage measurement, independent modulation, and enhanced laser diode protection with adjustable forward voltage. A 48W, 6A TEC control module offers precise temperature control with high stability and TE voltage measurement. For even more fl exibility, the LDC-3926 accepts all ILX LDC-3916 control modules. For automated control of all sixteen channels, the LDC-3926 Laser Diode Controller comes with a GPIB/IEEE-488 compliant remote control interface and an RS-232 serial interface. LabVIEW® drivers are also available for any combination of mainframe and module. LabVIEW® instrument drivers are available free of charge and can be downloaded from the Literature and Downloads tab of the mainframe and module product pages.
| Model | LDC-3926 |
|---|---|
| Instrument Type | Modular Laser Diode Controller |
| Display Type | Vacuum Flourescent 64 x 128 pixel |
| Computer Interface | GPIB, RS-232 |
| Dimensions, l x w x h | 25.7 x 18.98 x 5.25 |
| Mainframe Weight | 59 lb (27 kg) |