OP-aspherelens-S-3

Model: KPA043 » View Series Overview

Aspheric Condenser Lens, 45.0 mm Diameter, 31.18 mm EFL, Uncoated

  • $45.00
  • PRECPLAN-S

    KPA043: BFL= 19.36 mm, P2= -11.82 mm, Tc= 18.0 mm, Te= 3.0 mm, S2= Plano, d = 39.7 mm

Data Sheets

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The KPA043 Aspheric Condenser Lens is an uncoated Aspheric Condenser Lens, with a 45.0 mm diameter and a 31.18 mm effective focal length. It is fabricated using B270 glass providing excellent transmission in the visible to near-infrared regions. The aspherical surface is precision molded, while the plano back surface is ground and polished. Ideal for light collection, projection, illumination, detection, and condensing applications.

Model KPA043
Lens Type Aspherical
Lens Shape Plano-Convex
Effective Focal Length 31.2 mm
Diameter 1.77 in. (45.0 mm)
Antireflection Coating Uncoated
Lens Material B270 Optical Crown Glass
Center Thickness (Tc) Tolerance ±0.25 mm
Surface Quality 80-50 scratch-dig
Wavelength Range 380 to 2100 nm
Diameter Tolerance +0/-0.4 mm
Te 3.0 mm
Edge Thickness (Te) Tolerance ± 0.25mm
Focal length tolerance ±5 %
BFL 19.36 mm
P2 -11.82 mm
Clear Aperture 1.476 in.
Centration, Spherical Lenses ±25 arc min
Wedge "Dia. <10, ±30 arc min; 10 <25, ±35 arc min; 25 <70, ±30 arc min; 75, ±20 arc min"
Damage Threshold 37.5 mm
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended