OP-aspherelens-S-4

Model: KPA016-C » View Series Overview

Aspheric Condenser Lens, 12.0 mm Diameter, 8.0 mm EFL, 400-700 nm

  • $50.00
  • PRECPLAN-S

    KPA016: BFL= 4.13 mm, P2= -3.87 mm, Tc= 5.9 mm, Te= 1.65 mm, S2= Conxex: R= 12.18 mm, d = 12.0 mm

Data Sheets

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The KPA016-C Aspheric Condenser Lens is a 400 to 700 nm anti-reflection coated Aspheric Condenser Lens, with a 12.0 mm diameter and a 8.0 mm effective focal length. It is fabricated using B270 glass providing excellent transmission in the visible to near-infrared regions. The aspherical surface is precision molded, while the convex back surface is ground and polished. Ideal for light collection, projection, illumination, detection, and condensing applications.

Model KPA016-C
Lens Type Aspherical
Lens Shape Bi-Convex
Effective Focal Length 8.0 mm
Diameter 0.47 in. (12.0 mm)
Antireflection Coating 400-700 nm (MgF2)
Lens Material B270 Optical Crown Glass
Center Thickness (Tc) Tolerance ± 0.2 mm
Surface Quality 80-50 scratch-dig
Wavelength Range 400 to 700 nm
Diameter Tolerance +0/-0.3 mm
Te 1.65 mm
Edge Thickness (Te) Tolerance ± 0.2mm
Focal length tolerance ±5 %
BFL 4.13 mm
P2 -3.87 mm
Clear Aperture 0.433 in.
Centration, Spherical Lenses ±30 arc min
Wedge "Dia. <10, ±30 arc min; 10 <25, ±35 arc min; 25 <70, ±30 arc min; 75, ±20 arc min"
Damage Threshold 11.0 mm
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended