Model: KPA010-C » View Series Overview

Aspheric Condenser Lens, 6.8 mm Diameter, 6.0 mm EFL, 400-700 nm

  • $51.00

Additional Photos

  • KPA010: BFL= 4.12 mm, P2= -1.83 mm, Tc= 2.78 mm, Te= 0.56 mm, S2= Plano, d = 6.8 mm

Data Sheets

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The KPA010-C Aspheric Condenser Lens is a 400 to 700 nm anti-reflection coated Aspheric Condenser Lens, with a 6.78 mm diameter and a 6.0 mm effective focal length. It is fabricated using B270 glass providing excellent transmission in the visible to near-infrared regions. The aspherical surface is precision molded, while the plano back surface is ground and polished. Ideal for light collection, projection, illumination, detection, and condensing applications.