OP-geltch_aspheric-S-5

Model: KGA280-B-MT » View Series Overview

Mounted Molded Glass Aspheric Lens, 6.50 mm Dia, 18.40 mm EFL, 600-1050 nm

  • $82.00
  • KGA-MT9-S

  • KGA280-S

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The KGA280-B-MT Geltech Molded Glass Aspheric Lens is a very economic choice for collimating or focusing light at high magnification. It is made from Corning C0550 glass, which features low dispersion (Vd=50.40). Typical applications include fiber coupling, laser diodes, medical lasers, optical data storage, and barcode scanners. This 6.50 mm diameter lens has an effective focal length of 18.40 mm and a 0.15 NA. It has a NIR anti-reflective coating for 600-1050 nm and is mounted in a durable stainless steel housing with a threaded exterior.

Model KGA280-B-MT
Lens Type Aspherical
Lens Shape Plano-Convex
Effective Focal Length 18.40 mm
Diameter 0.26 in. (6.5 mm)
Antireflection Coating 600-1050 nm (-B)
Lens Material Corning C0550 Glass
Surface Quality 40-20 scratch-dig
Wavelength Range 600 to 1050 nm
Diameter Tolerance ±0.015 mm
Clear Aperture 5.50 mm (0.217 in. )
Design wavelength 780 nm
Numerical Aperture 0.15
Working Distance 16.70 mm
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended