The KGA280-B Geltech Molded Glass Aspheric Lens is a very economic choice for collimating or focusing light at high magnification. It is made from Corning C0550 glass, which features low dispersion (Vd=50.40). Typical applications include fiber coupling, laser diodes, medical lasers, optical data storage, and barcode scanners. This 6.50 mm diameter lens has an effective focal length of 18.40 mm and a 0.15 NA. It has a NIR anti-reflective coating for 600-1050 nm.
| Model | KGA280-B |
|---|---|
| Lens Type | Aspherical |
| Lens Shape | Plano-Convex |
| Effective Focal Length | 18.40 mm |
| Diameter | 0.26 in. (6.5 mm) |
| Antireflection Coating | 600-1050 nm (-B) |
| Lens Material | Corning C0550 Glass |
| Surface Quality | 40-20 scratch-dig |
| Wavelength Range | 400 to 600 nm |
| Diameter Tolerance | ±0.015 mm |
| Clear Aperture | 5.50 mm (0.217 in. ) |
| Design wavelength | 780 nm |
| Numerical Aperture | 0.15 |
| Working Distance | 17.10 mm |
| Cleaning | Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended |