OP-geltch_aspheric-S-5

Model: KGA260-A-MT » View Series Overview

Mounted Molded Glass Aspheric Lens, 6.50 mm Dia, 15.29 mm EFL, 400-600 nm

  • $82.00
  • KGA-MT9-S

  • KGA260-S

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The KGA260-A-MT Geltech Molded Glass Aspheric Lens is a very economic choice for collimating or focusing light at high magnification. It is made from Corning C0550 glass, which features low dispersion (Vd=50.40). Typical applications include fiber coupling, laser diodes, medical lasers, optical data storage, and barcode scanners. This 6.50 mm diameter lens has an effective focal length of 15.29 mm and a 0.16 NA. It has a Visible anti-reflective coating for 400-600 nm and is mounted in a durable stainless steel housing with a threaded exterior.

Model KGA260-A-MT
Lens Type Aspherical
Lens Shape Plano-Convex
Effective Focal Length 15.29 mm
Diameter 0.26 in. (6.5 mm)
Antireflection Coating 400-600 nm (-A)
Lens Material Corning C0550 Glass
Surface Quality 40-20 scratch-dig
Wavelength Range 600 to 1050 nm
Diameter Tolerance ±0.015 mm
Te 0.250 mm
Clear Aperture 5.00 mm (0.197 in. )
Design wavelength 780 nm
Numerical Aperture 0.16
Working Distance 13.60 mm
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended