OP-geltch_aspheric-S

Model: KGA240-B » View Series Overview

Molded Glass Aspheric Lens, 9.94 mm Dia, 8.00 mm EFL, 0.50 NA, 600-1050 nm

  • $120.00
  • KGA240-S

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The KGA240-B Geltech Molded Glass Aspheric Lens is a very economic choice for collimating or focusing light at high magnification. It is made from Corning C0550 glass, which features low dispersion (Vd=50.40). Typical applications include fiber coupling, laser diodes, medical lasers, optical data storage, and barcode scanners. This 9.94 mm diameter lens has an effective focal length of 8.00 mm and a 0.50 NA. It has a NIR anti-reflective coating for 600-1050 nm.

Model KGA240-B
Lens Type Aspherical
Lens Shape Bi-Convex
Effective Focal Length 8.00 mm
Diameter 0.39 in. (9.9 mm)
Antireflection Coating 600-1050 nm (-B)
Lens Material Corning C0550 Glass
Surface Quality 40-20 scratch-dig
Wavelength Range 400 to 600 nm
Diameter Tolerance ±0.015 mm
Te 0.250 mm
Clear Aperture 8.0 mm (0.315 in. )
Design wavelength 780 nm
Numerical Aperture 0.50
Working Distance 5.92 mm
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended