PH-opt_iso-S-4

Model: ISO-04-532-MP » View Series Overview

Faraday Optical Isolator, 4 mm, 532 nm, Medium Power

  • $2110.90

Additional Photos

  • ISO-04-0532-MP

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

User Manuals



The ISO-04-532-MP Faraday Optical Isolator is essentially a uni-directional light valve. It is used to protect a laser source from destabilizing feedback or actual damage from back-reflected light. This 532 nm medium power free space optical isolator is packaged in a compact cylindrically shaped magneto-optic device with a base plate for ease of mounting into an optical train. It has a 4 mm clear aperture and a 500 to 600 nm wavelength range. The ISO-04-532-MP uses a higher damage threshold BK-7 polarizing beamsplitter (PBS) and provides double escape ports for applications where rejected power exceeds 0.5 W.

Model ISO-04-532-MP
Type Isolator
Wavelength Range 500 to 600 nm
Clear Aperture 4 mm
Center Wavelength 532 nm
Isolation 27–32 dB
Polarizer Type PBS Cube Polarizer