Model: FSW14AR.10 » View Series Overview

UV Fused Silica Parallel Window, 20.0 mm, λ/10, 250-450 nm

  • $129.00

Additional Photos

Data Sheets

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The FSW14AR.10 is a 250 to 450 nm antireflection coated, 20.0 mm in diameter and 2.0 mm thick UV Fused Silica window with λ/10 transmitted wavefront distortion. UV fused silica is the best choice to use in the ultraviolet region down to 195 nm due to its extraordinary high optical transmissivity for ultraviolet light. Fused silica is ideally used in high-energy laser applications with its high laser damage resistance. Its low thermal expansion coefficient allows the window to withstand very high operating termperatures, making this window an excellent choice for more demanding applications.