OP-uvfsndfltrs-S

Model: FRQ-ND03 » View Series Overview

UV Fused Silica Metallic ND Filter, 25.4 mm Diameter, 0.3 OD at 632.8 nm

  • $65.00
  • FBR-NDXX-S

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The FRQ-ND03 UV Fused Silica Metallic Neutral Density Filter is a 25.4 mm diameter UV Fused Silica Metallic ND Filter with an optical density of 0.3 at 632.8 nm. Our metallic neutral density coatings provide broadband attenuation for lower power applications. The coating is deposited on one side of an ultra-pure UV grade fused silica substrate providing excellent transmission from the UV to near-infrared. All filters are permanently marked with the optical density.

Model FRQ-ND03
Type UV Fused Silica Metallic ND Filter
Diameter 1.0 in. (25.4 mm)
Thickness 0.118 in.
Material UV grade fused silica
Surface Quality 60-40 scratch-dig
Surface Flatness ≤1λ at 632.8 nm over the clear aperture
Optical Density 0.3
Wedge ≤3 arc min
Diameter Tolerance ±0.25 mm
Thickness Tolerance ±0.25 mm
Clear Aperture ≥central 80% of dimensions
Damage Threshold 30 W/cm2 CW, typical; not recommended for pulsed laser use
Angle of Incidence
Transmission 50.1 % at 632.8 nm
Optical Density Tolerance ±6%
Chamfers 0.25–0.76 mm face width
Chamfers Angle/Tolerance 45° ±15°
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended