17-331 F-TDC 10-03

Model: F-TDC-OPT » View Series Overview

Compact Time Delay Coil, Connector Configurable

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The F-TDC-OPT Compact Time Delay Coil is customizable to allow for a user configured time delay. Specify the length of fiber and connector required at time of order. Making compact and low loss fiber coils demands attention, precision and skill. With proprietary manufacturing processes The F-TDC Compact Time Delay Coil provides extremely low insertion loss while fitting your budget and small spaces. No more large fiber spools to occupy your work area and no more high losses associated with small diameter spools! Newport's Compact Time Delay Coils fill a void in the Photonics market where large time delays yet small sizes are essential. Each coil is ruggedly packaged to withstand serious handling in field applications. To calculate the required fiber length to obtain a specific time delay, use the following formula: L = cΔt/n where c is the speed of light in vacuum, Δt is the desired time delay and n is the index of refraction of fused silica at the wavelength of interest. For our product, use n = 1.4677 at 1310 nm and n = 1.4682 at 1550 nm.

Model F-TDC-OPT
Fiber Type SMF-28
Wavelength Range 1260 to 1650 nm
Optical Delay Range Nanoseconds to microseconds, depending on fiber length
Operating Temperature Range -40 to 85 °C
Dimensions 6.00 x 6.00 x 1.59 in. (152.4 x 152.4 x 40.39 mm)