17-095-S-3

Model: F-SY-C-1FC » View Series Overview

Singlemode Patch Cord, 980/1064/1550nm, F-SY-C, 1m, FC/UPC Connectors

  • $68.35

Additional Photos

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The F-SY-C-1FC Singlemode Fiber Patchcord has a 1 meter length and has FC/UPC connectors at both ends. It uses F-SY-C Single-Mode Fiber that is all-glass and supports single-mode light propagation for 980/1064/1550 nm operating wavelengths. This low attenuation, step-index fiber has a uniform core refractive index and a matched-clad profile.

Model F-SY-C-1FC
Fiber Type Single mode, jacketed
Operating Wavelength 980/1064/1550 nm
Core Diameter 5.8/6.2/10.4 µm
Numerical Aperature 0.13-0.15
Connector Type FC/PC
Cut-off Wavelength 870-970 nm