Ofs spool angle

Model: F-MSD-T » View Series Overview

Graded Multimode Fiber, 850/1300nm, 0.200NA, 50µm Core, 125µm Clad, High Temp

  • $6.89

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

Technical References



The F-MSD-T (Mfg P/N: BF04433) High Termperature Graded-index multi-mode fiber optic cable is optimized for transmission at 850 and 1300 nm. It has a 50 µm core and 125 µm cladding diameter, a 0.2 NA, and features large bandwidth and low attenuation. The polyimide buffer coating applied to this fiber extends it's upper operating range to +375°C and increases it's chemical and abrasion resistance, enabling their use in harsher environments. Standard pricing is per meter.
Volume discount: 11 - 50 m with 15 %, 51- 100 m with 22 %, 101- 500 m with 25 %, > 501 m with 28 %. Discount applicable to continuous length of fiber only.

Model F-MSD-T
Fiber Type Multimode, graded index, high temperature
Operating Wavelength 850/1300 nm
Index Profile Graded
Spatial Mode Multimode
Core Diameter 50 ±3 µm
Cladding Diameter 125 ±2 µm
Coating Diameter 155 ±5 µm
Numerical Aperature 0.2
Attenuation @850/1300 nm 3.2/1.2 dB/km
Bandwidth @850/1300 nm 400/400 MHz-km