Model: F-MCB-T-5FC » View Series Overview

High Temperature Multi-mode Step Index Patch Cord, F-MCC-T, 5 m, FC

  • $92.00

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The F-MCB-T-5FC is a 5 meter length high temperature, mult-mode step index fiber patch cord with FC connectors. A 100 µm core diameter with a bonded hard polymer 110 µm cladding supports 250-1100 nm operation. This high-temperature, all-silica, high OH-sensor grade fiber patch cord features a polyimide buffer coating. The fiber's upper operating range is extended to +375°C, while its chemical and abrasion resistance is increased. Due to its high temperature applications, the cable is not jacketed.