fiber

Model: F-MCB-T-3SMA » View Series Overview

Multimode Step Index Patch Cord, High Temp, 250-1100nm, F-MCB-T, 3m, SMA

  • $112.21

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The F-MCB-T-3SMA is a 3 meter length high temperature, mult-mode step index fiber patch cord with SMA connectors. A 100 µm core diameter with a bonded hard polymer 110 µm cladding supports 250-1100 nm operation. This high-temperature, all-silica, high OH-sensor grade fiber patch cord features a polyimide buffer coating. The fiber's upper operating range is extended to +375°C, while its chemical and abrasion resistance is increased. Due to its high temperature applications, the cable is not jacketed.

Model F-MCB-T-3SMA
Fiber Type Multimode, step index, high temperature, patchcord
Operating Wavelength 250-1100 nm
Index Profile Step
Spatial Mode Multimode
Core Diameter 100 ±3 µm
Cladding Diameter 110 ±3 µm
Coating Diameter 140 ±5 µm
Bend Radius 60 min./20 yrs. 9/14 mm
Numerical Aperature 0.22
Connector Type SMA
Bandwidth 25 MHz/km