The F-MCB-T-3FC is a 3 meter length high temperature, mult-mode step index fiber patch cord with FC connectors. A 100 µm core diameter with a bonded hard polymer 110 µm cladding supports 250-1100 nm operation. This high-temperature, all-silica, high OH-sensor grade fiber patch cord features a polyimide buffer coating. The fiber's upper operating range is extended to +375°C, while its chemical and abrasion resistance is increased. Due to its high temperature applications, the cable is not jacketed.
| Model | F-MCB-T-3FC |
|---|---|
| Fiber Type | Multimode, step index, high temperature, patchcord |
| Operating Wavelength | 250-1100 nm |
| Index Profile | Step |
| Spatial Mode | Multimode |
| Core Diameter | 100 ±3 µm |
| Cladding Diameter | 110 ±3 µm |
| Coating Diameter | 140 ±5 µm |
| Bend Radius 60 min./20 yrs. | 9/14 mm |
| Numerical Aperature | 0.22 |
| Connector Type | FC/PC |
| Bandwidth | 25 MHz/km |