The F-MBB-C-3FC is a 3 meter length multimode step index fiber patch cord with FC connectors. A 200 µm core diameter with a hard clad silica 230 µm cladding supports 500-1100 nm operation. A high NA of 0.37 allows greater coupling efficiencies, while a 900 µm outer jacket, surrounded by an Aramid yarn layer and a 3 mm diameter polyurethane cable jacket, provides additional strength and environmental protection.
| Model | F-MBB-C-3FC |
|---|---|
| Fiber Type | Multimode, step index, jacketed, patchcord |
| Operating Wavelength | 500-1100 nm |
| Index Profile | Step |
| Spatial Mode | Multimode |
| Core Diameter | 200 ±4 µm |
| Cladding Diameter | 230 +0/-10 µm |
| Coating Diameter | 500 ±30 µm |
| Bend Radius 60 min./20 yrs. | 10/16 mm |
| Numerical Aperature | 0.37 |
| Connector Type | FC/PC |
| Bandwidth | 20 MHz/km |