17-095-S-3

Model: F-MBB-C-1FC » View Series Overview

Multimode Step Index Fiber Patch Cord, 500-1100nm, F-MBB-C, 1m, FC Connectors

  • $100.99

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The F-MBB-C-1FC is a 1 meter length multimode step index fiber patch cord with FC connectors. A 200 µm core diameter with a hard clad silica 230 µm cladding supports 500-1100 nm operation. A high NA of 0.37 allows greater coupling efficiencies, while a 900 µm outer jacket, surrounded by an Aramid yarn layer and a 3 mm diameter polyurethane cable jacket, provides additional strength and environmental protection.

Model F-MBB-C-1FC
Fiber Type Multimode, step index, jacketed, patchcord
Operating Wavelength 500-1100 nm
Index Profile Step
Spatial Mode Multimode
Core Diameter 200 ±4 µm
Cladding Diameter 230 +0/-10 µm
Coating Diameter 500 ±30 µm
Bend Radius 60 min./20 yrs. 10/16 mm
Numerical Aperature 0.37
Connector Type FC/PC
Bandwidth 20 MHz/km