The F-ILP-1-N-SP-FP Fiber Optic In-Line Polarizer is designed for 1310 nm fiber optic networks and measurement applications, which include polarization analyzing, polarization monitoring and control, Signal-to-Noise Ratio (SNR) monitoring, Polarization Mode Dispersion (PMD) monitoring, spectrum filtering and control, Polarization Extinction Ratio (PER) improvement, fiber laser mode-locking and polarization interferometry. When combined with Newport's F-POL Series Polarization Controllers it can also function as a variable fiber optic attenuator. The F-ILP Series is based on integrating a high PER micro-polarizer in a rugged stainless steel package for high optical performance and stability. These compact devices offer low insertion loss, low back reflection and high extinction ratio. This no-tail FC/PC connector version with a SM input and PM output has the advantage of eliminating the polarization disturbances caused by fiber pigtails.
| Model | F-ILP-1-N-SP-FP |
|---|---|
| Operating Wavelength | 1310 nm |
| Wavelength Range | ±50 nm |
| Fiber Type | SM: Corning SMF-28 PM: Fujikura PM Panda fiber |
| Extinction Ratio | (typical) 30 dB |
| Maximum Optical Power | 300 mW |
| Insertion Loss, Typical | 0.3 dB |
| Insertion Loss, Maximum | 0.5 dB |
| Return Loss | 55 dB |
| Operating Temperature | 0 to 70 °C |
| Storage Temperature Range | -40 to 85 °C |
| Dimensions | ø5.5 x 32 (with pigtail) ø9.5 x 65 (no-tail version) mm |