NO image

Model: F-CPL-S22855-FCAPC » View Series Overview

Single Wavelength Coupler, 2 x 2, 50/50, 850nm Operating Wavelength, FC/APC

  • $312.09
  • Fiber pkg -A-S

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


Newport’s wide range of Optical Fiber Coupler products have been developed using fused fiber technology. The F-CPL-S22855 single wavelength optical fiber couplers allow bi-directional coupling and can be used to either split or combine signals. This 2 x 2 coupler with a 50/50 ratio provides optimal performance at a center wavelength of 850 nm in package type A. FC/APC connector ends are standard. It can be used with the 918D-IS-1 fiber optic detector and 22494-01S FC connector (which is included with the 918D-IS-1). See the Related Products tab for more information.

Model F-CPL-S22855-FCAPC
Type 2x2 SW
Operating Wavelength 850 nm
Return Loss 60 dB
Insertion Loss, Maximum 3.8 dB
Polarization Dependent Loss, Typical 0.15
Relative Humidity, Storage 90–95%
Relative Humidity, Operating 90–95%