NO image

Model: F-CPL-S22785-FCUPC » View Series Overview

Single Wavelength Coupler, 2 x 2, 50/50, 780nm Operating Wavelength, FC/UPC

  • $301.99
  • Fiber pkg -A-S

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


Newport’s wide range of Optical Fiber Coupler products have been developed using fused fiber technology. The F-CPL-S22785 single wavelength optical fiber couplers allow bi-directional coupling and can be used to either split or combine signals. This 2 x 2 coupler with a 50/50 ratio provides optimal performance at a center wavelength of 780 nm in package type A. FC/UPC connector ends are standard. The F-CPL-S22785-FCUPC can be used directly with the 918D-IS-1 fiber optic detector. It can also be used with the 818 or 918D series detectors with the associated FP4-FC FC connector fiber adaptor and 818-FA connectorized fiber mount. See the Related Products tab for more information.

Model F-CPL-S22785-FCUPC
Type 2x2 SW
Operating Wavelength 780 nm
Return Loss 60 dB
Insertion Loss, Maximum 3.8 dB
Polarization Dependent Loss, Typical 0.15
Relative Humidity, Storage 90–95%
Relative Humidity, Operating 90–95%