Newport’s wide range of Optical Fiber Coupler products have been developed using fused fiber technology. The F-CPL-S22785 single wavelength optical fiber couplers allow bi-directional coupling and can be used to either split or combine signals. This 2 x 2 coupler with a 50/50 ratio provides optimal performance at a center wavelength of 780 nm in package type A. FC/APC connector ends are standard. It can be used with the 918D-IS-1 fiber optic detector and 22494-01S FC connector (which is included with the 918D-IS-1). See the Related Products tab for more information.
| Model | F-CPL-S22785-FCAPC |
|---|---|
| Type | 2x2 SW |
| Operating Wavelength | 780 nm |
| Return Loss | 60 dB |
| Insertion Loss, Maximum | 3.8 dB |
| Polarization Dependent Loss, Typical | 0.15 |
| Relative Humidity, Storage | 90–95% |
| Relative Humidity, Operating | 90–95% |