17-063-S-3

Model: F-CPL-S14150-FCUPC » View Series Overview

Single Wavelength Coupler, 1 x 4, 1550nm Operating Wavelength, FC/UPC

  • $222.38
  • Fiber pkg -C-S

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


Newport’s wide range of Optical Fiber Coupler products have been developed using fused fiber technology. The F-CPL-S14150 single wavelength optical fiber couplers allow bi-directional coupling and can be used to either split or combine signals. This 1 x 4 coupler provides optimal performance at a center wavelength of 1550 nm in package typt C. FC/UPC connector ends are standard. Use option code 58 when ordering this coupler with other fiber optic connectors installed.

Model F-CPL-S14150-FCUPC
Type 1x4 SW
Fiber Type Single Mode
Operating Wavelength 1550 nm
Insertion Loss, Maximum 6.7 dB
Option Code 58
Humidity Resistance 40 °C
Relative Humidity, Storage 90–95%
Relative Humidity, Operating 90–95%