Model: F-CPL-S12785-FCAPC » View Series Overview

Single Wavelength Fiber Coupler, 1 x 2, 50/50, 780nm, FC/APC

  • $308.00

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

Technical References

User Manuals



Newport’s wide range of Optical Fiber Coupler products have been developed using fused fiber technology. The F-CPL-S12785 single wavelength optical fiber couplers allow bi-directional coupling and can be used to either split or combine signals. This 1x2 coupler with a 50/50 ratio provides optimal performance at a center wavelength of 780 nm in package type A. FC/APC connector ends are standard. It can be used with the 918D-IS-1 fiber optic detector and 22494-01S FC connector (which is included with the 918D-IS-1). See the Related Products tab for more information.