The F-CIR-15-N-FP Polarization Insensitive Circulator features low insertion loss, high isolation, low Polarization Dependent Loss (PDL), and is the perfect solution for add/drop filters, erbium-doped fiber amplifiers (EDFA), dispersion compensation, bi-directional communication, and optical R & D at 1550 nm. This version has FC/PC bulkhead connectors.
| Model | F-CIR-15-N-FP |
|---|---|
| Fiber Type | SMF-28 |
| Operating Wavelength | 1550 nm |
| Fiber Optic Connector | FC/PC |
| Return Loss | 50 dB |
| Polarization Mode Dispersion (PMD) | <0.1 ps |
| Bandwidth | ± 20 nm |
| Polarization Dependent Loss, Maximum | 0.15 |
| Isolation/Crosstalk, Maximum | 50 dB |
| Maximum Optical Power | 300 mW |
| Dimensions | 3.5 x 1.5 x 0.625 in. (89 x 38 x 16 mm) |