17-101-3port-S

Model: F-CIR-13-P-FP » View Series Overview

Polarization Insensitive Circulator, 1310nm, SMF-28 fiber pigtail with FC/PC

  • $938.49

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The F-CIR-13-P-FP Polarization Insensitive Circulator features low insertion loss, high isolation, low Polarization Dependent Loss (PDL), and is the perfect solution for add/drop filters, erbium-doped fiber amplifiers (EDFA), dispersion compensation, bi-directional communication, and optical R & D at 1310 nm. This version has SMF-28 fiber pigtails with FC/APC connectors.

Model F-CIR-13-P-FP
Fiber Type SMF-28
Operating Wavelength 1310 nm
Fiber Optic Connector FC/PC
Return Loss 50 dB
Polarization Mode Dispersion (PMD) <0.1 ps
Bandwidth ± 20 nm
Polarization Dependent Loss, Maximum 0.15
Isolation/Crosstalk, Maximum 50 dB
Maximum Optical Power 300 mW
Dimensions 0.22 D x 2.36 L in. (5.6 D x 59.9 L mm)