17-0461C-S-1

Model: F-ADAT-15-03-50 » View Series Overview

Fixed Fiber Optic Attenuator, 1550nm, 3dB, FC/PC Connector

  • $60.19

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The F-ADAT-15-03-50 Adaptor Type Attenuator is optimized for operation at either 1550 nm and has a bandwidth of ±40 nm. This compact attenuator have a male FC/PC connector at one end and a female FC/PC connector at the other end, enabling it to be placed in the optical path without additional fiber pigtails and connectors. The 3 dB attenuation is accurate to <±1.0 dB.

Model F-ADAT-15-03-50
Fiber Type Single Mode
Operating Wavelength 1550 nm