The DMH-1 Digital Micrometer is ideal for applications where absolute position or differences between two or more positions need to be recorded. Precision measurements can be made to 0.00005 inch or 1 µm. This micrometer offers a host of features in a compact package and is compatible with most Newport stages.
| Model | DMH-1 |
|---|---|
| Actuator Type | Micrometer |
| Travel | 1.00 in. (25.4 mm) |
| Load Capacity | 11 lb (49 N) |
| Lock | Side Lock |
| Sensitivity | 1.0 µm |
| Special Features | Digital Readout |