This Adaptor used with CYM-2R Lens Mount

Model: CYM-2R-A25.4 » View Series Overview

Cylindrical Lens Adapter, 25.4 mm Lens, CYM-2R Mount

  • $41.00

Additional Photos

  • CMY-2R-A25.4: A= 0.50 in., B= 0.55 in.

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

Technical References



The CYM-2R-A25.4 Cylindrical Lens Adapter is for 1 inch (25.4 mm) diameter cylindrical lenses. It places the center of the cylindrical lens at the CYM-2R's axis of rotation and has a location pin for quick installation.