Model: CSX11AR.10 » View Series Overview

Plano-Convex Cylindrical Lens, UVFS, 12.5 mm, 25 mm FL, 245-440 nm

  • $210.00

Additional Photos

Data Sheets

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

Software



The CSX11AR.10 Plano-Convex Cylindrical Lens is an AR.10 coated, 12.50 mm diameter, UV Fused Silica plano-convex cylindrical lens with an effective focal length of 25.00 mm. It is designed to meet the demanding requirements of laser electro-optic applications.