Model: CKX019AR.33 » View Series Overview

Plano-Convex N-BK7 Cylindrical Lens, 25.4x12.7mm, 19 mm FL, 1064 nm

  • $289.00

Additional Photos

  • CKX019: BFL= 15.49 mm, FFL= 19.00 mm, P2= -3.51 mm, Tc= 5.33 mm, Te= 3.0 mm, R= 9.820 mm

Data Sheets

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.

Software



The CKX019AR.33 Plano-Convex Cylindrical Lens is a 1064 nm anti-reflection coated, 1 inch (25.4 mm) length by 1/2 inch (12.7 mm) width, N-BK7 plano-convex cylindrical lens with an effective focal length of 19.0 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's N-BK7 precision cylindrical lenses are manufactured from fine annealed optical glass and are polished to tight tolerances to ensure minimum wavefront distortion.