OP-bk7precyl-S-1

Model: CKX019 » View Series Overview

Plano-Convex Cylindrical Lens, BK 7, 25.4 x 12.7 mm, 19.0 mm EFL, Uncoated

  • $201.00
  • CYLPLAN1-CON-S

    CKX019: BFL= 15.49 mm, FFL= 19.00 mm, P2= -3.51 mm, Tc= 5.33 mm, Te= 3.0 mm, R= 9.820 mm

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The CKX019 Plano-Convex Cylindrical Lens is an uncoated, 1 inch (25.4 mm) length by 1/2 inch (12.7 mm) width, BK 7 plano-convex cylindrical lens with an effective focal length of 19.0 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's BK 7 precision cylindrical lenses are manufactured from fine annealed optical glass and are polished to tight tolerances to ensure minimum wavefront distortion.

Model CKX019
Lens Shape Plano-Convex
Lens Type Cylindrical
Effective Focal Length 19.0 mm
Dimensions 1.0 x 0.5 in. (25.4 x 12.7 mm)
Lens Material Grade A BK7
Antireflection Coating Uncoated
Surface Quality 40-20 scratch-dig
Clear Aperture ≥central 80% of dimensions
Surface Flatness λ/2-λ/4
Te 3.0 mm
Edge Thickness (Te) Tolerance ±0.3 mm
Center Thickness (Tc) 5.33 mm
Center Thickness (Tc) Tolerance +0.5/-0.25 mm
Focal length tolerance ± 2.0%
FFL 19.00 mm
BFL 15.49 mm
f/Y 1.5
Centration <3 arc min
Length X 25.4 mm
Width Y 12.7 mm
Length (X), Width (Y) Tolerance ±0.1 mm
Wedge <1 mrad in X axis
P2 -3.51 mm
R 9.820 mm
Wavelength Range Uncoated, 380 to 2100 nm
Chamfers 0.5 mm face width
Surface Accuracy ≤λ/4 per cm
Surface Accuracy ≤λ/2
Surface Accuracy, Irregularity (lambda) ≤λ/4 per sq inch
Cleaning Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended