BD-2

Model: BD-2 » View Series Overview

Balldriver, 2-mm Hex, For M4 Set Screws, Metric

  • $5.99

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The BD-2 Balldriver® Allen Wrench is 2 mm for M4 set screws. Balldriver® Allen Wrenches are made from high torque steel with a hardened ball tip for angled entry up to 25°. They are much faster to use than standard Allen wrenches and make tightening hard to reach screws simple. Balldrivers have a screwdriver handle for comfort and speed.

Model BD-2
Type Tools
Thread Metric