9884

Model: 9884-K » View Series Overview

Pint-Sized Corner Mirror Mount, 1.0 in. Diameter, 3 Allen-Key Adjustment

  • $119.88
  • 20029884

CAD Files

Newport Resource e-Catalogs*

*e-Catalog pages include the most current information available at the time of printing.


The 9884-K Pint Sized Corner Mirror Mount holds 1.0 in. diameter optics, and is only half the size of our Classic mounts, yet provides the same high level of performance you've come to count on. With a 1.0 in. beam height, 8-32 (M4) mounting holes, and Allen-key adjustment this anodized-aluminum mount is completely compatible with all the other mounts, posts, and pedestals you already own.

Model 9884-K
Optic Diameter 1.0 in. (25.4 mm)
Mechanism Kinematic
Drive Type Allen-Key
Adjustments z, θx, θy
Special Features Corner Mount
Angular Range Categories ±4 ° to ±7 °
Sensitivity Categories Larger than 6 arc sec
Angular Range ±4 °
Sensitivity 8.8 arc sec
Adjustment Screw Thread 80 TPI
Optical Axis Height 1.0 in. (25.4 mm)
Mounting Type Clearance Hole for 8-32 or M4 Screws
Material Anodized Aluminum