The 9882 Pint Sized Center Mirror Mount holds 0.5 in. diameter optics, and is only half the size of our Classic mounts, yet provides the same high level of performance you've come to count on. With a 0.5 in. beam height, and 8-32 (M4) mounting holes, this anodized-aluminum mount is completely compatible with all the other mounts, posts, and pedestals you already own.
| Model | 9882 |
|---|---|
| Optic Diameter | 0.5 in. (12.7 mm) |
| Mechanism | Kinematic |
| Drive Type | Knob |
| Adjustments | z, θx, θy |
| Special Features | Center Mount |
| Angular Range Categories | ±4 ° to ±7 ° |
| Sensitivity Categories | Larger than 6 arc sec |
| Angular Range | ±4 ° |
| Sensitivity | 8.8 arc sec |
| Adjustment Screw Thread | 80 TPI |
| Optical Axis Height | 0.5 in. (12.7 mm) |
| Mounting Type | Clearance Hole for 8-32 or M4 Screws |
| Material | Anodized Aluminum |